您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rotating / flat-faced ball, plain
Halder
Standard Parts
Machine and Fixture Elements
EH 22700. Ball-Ended Thrust Screws, headless, ball protected against rotating
flat-faced ball, plain
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2270_b/eh_2270_4/eh_2270_4_assmtab.prj},{NB=EH 22700.0675 Kugeldruckschraube (0)},{BESTNR=22700.0675},{BESTNR1=2270.675},{MAT=Vergütungsstahl},{AUS=ohne Kopf, abgeflachte Kugel, Auflageflaeche plan},{D1=M 20},{ROT=0},{DNDM=20.000},{DKDM=16.933},{L=50},{D3=13.5},{KG=15.0},{SW=10},{BESTA=60},{G=90.0},{T=10},{A=3.300},{L5=5.500},{VERS=21.000},{PPATH=eh_2270_4_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
[mm]
D3
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22700.0563 Ball-Ended ...
22700.0563
heat-treated steel
without head, flat-faced ...
M 6
12
3.2
4.0
3
6
1.6
EH 22700.0564 Ball-Ended ...
22700.0564
heat-treated steel
without head, flat-faced ...
M 6
16
3.2
4.0
3
6
2.3
EH 22700.0565 Ball-Ended ...
22700.0565
heat-treated steel
without head, flat-faced ...
M 6
20
3.2
4.0
3
6
2.9
EH 22700.0566 Ball-Ended ...
22700.0566
heat-treated steel
without head, flat-faced ...
M 6
25
3.2
4.0
3
6
3.8
EH 22700.0583 Ball-Ended ...
22700.0583
heat-treated steel
without head, flat-faced ...
M 8
16
4.5
5.5
4
9
3.7
EH 22700.0584 Ball-Ended ...
22700.0584
heat-treated steel
without head, flat-faced ...
M 8
20
4.5
5.5
4
9
5.1
EH 22700.0585 Ball-Ended ...
22700.0585
heat-treated steel
without head, flat-faced ...
M 8
25
4.5
5.5
4
9
6.5
EH 22700.0586 Ball-Ended ...
22700.0586
heat-treated steel
without head, flat-faced ...
M 8
30
4.5
5.5
4
9
8.1
EH 22700.0603 Ball-Ended ...
22700.0603
heat-treated steel
without head, flat-faced ...
M 10
20
6.0
7.0
5
12
7.6
EH 22700.0604 Ball-Ended ...
22700.0604
heat-treated steel
without head, flat-faced ...
M 10
25
6.0
7.0
5
12
10.0
EH 22700.0606 Ball-Ended ...
22700.0606
heat-treated steel
without head, flat-faced ...
M 10
35
6.0
7.0
5
12
15.0
EH 22700.0608 Ball-Ended ...
22700.0608
heat-treated steel
without head, flat-faced ...
M 10
40
6.0
7.0
5
12
17.0
EH 22700.0622 Ball-Ended ...
22700.0622
heat-treated steel
without head, flat-faced ...
M 12
20
7.2
8.5
6
18
11.0
EH 22700.0624 Ball-Ended ...
22700.0624
heat-treated steel
without head, flat-faced ...
M 12
30
7.2
8.5
6
18
18.0
EH 22700.0626 Ball-Ended ...
22700.0626
heat-treated steel
without head, flat-faced ...
M 12
40
7.2
8.5
6
18
24.0
EH 22700.0628 Ball-Ended ...
22700.0628
heat-treated steel
without head, flat-faced ...
M 12
50
7.2
8.5
6
18
32.0
EH 22700.0661 Ball-Ended ...
22700.0661
heat-treated steel
without head, flat-faced ...
M 16
20
10.7
12.0
8
36
22.0
EH 22700.0662 Ball-Ended ...
22700.0662
heat-treated steel
without head, flat-faced ...
M 16
25
10.7
12.0
8
36
29.0
EH 22700.0664 Ball-Ended ...
22700.0664
heat-treated steel
without head, flat-faced ...
M 16
35
10.7
12.0
8
36
38.0
EH 22700.0666 Ball-Ended ...
22700.0666
heat-treated steel
without head, flat-faced ...
M 16
50
10.7
12.0
8
36
60.0
EH 22700.0672 Ball-Ended ...
22700.0672
heat-treated steel
without head, flat-faced ...
M 20
30
13.5
15.0
10
60
52.0
EH 22700.0674 Ball-Ended ...
22700.0674
heat-treated steel
without head, flat-faced ...
M 20
40
13.5
15.0
10
60
70.0
EH 22700.0675 Ball-Ended ...
22700.0675
heat-treated steel
without head, flat-faced ...
M 20
50
13.5
15.0
10
60
90.0
EH 22700.0676 Ball-Ended ...
22700.0676
heat-treated steel
without head, flat-faced ...
M 20
60
13.5
15.0
10
60
111.0
EH 22700.0682 Ball-Ended ...
22700.0682
heat-treated steel
without head, flat-faced ...
M 24
35
15.8
18.0
12
80
86.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain sur...
Halder
22.12.2022
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rota...
Halder
22.12.2022
EH 22720. - Ball-Ended Thrust Screws, headless / round ball
Halder
22.12.2022
EH 22120. - Locking nuts
Halder
22.12.2022
EH 22120. - Index Bolts / with plastic cover for grip
Halder
22.12.2022
EH 22730. - Self-Aligning Pads / with reamed hole, flat-faced ball, ribbed ...
Halder
22.12.2022
EH 22760. - Thrust Screws with Thermoplast bolt
Halder
22.12.2022
EH 23070. - Collar Nuts DIN 6330 (height 1,5 d)
Halder
22.12.2022
EH 22120. - Mounting blocks for index bolts / mounting hole vertical
Halder
22.12.2022
EH 23040. - Studs DIN 6379 B 1 long, for T-Nuts
Halder
22.12.2022
EH 24770. - Flat Knurled Thumb Screws DIN 653
Halder
22.12.2022
EH 22620. - Hard Metal Inserts / ribbed
Halder
22.12.2022
EH 22070. - Spring Plungers, long
Halder
22.12.2022
EH 22120. - Index Plungers with hexagon collar and locking, stainless steel
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表