您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22080. - Spring Plungers, smooth, with collar and ball
Halder
Standard Parts
Machine and Fixture Elements
EH 22080. Spring Plungers, smooth, with collar and ball
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2208_1/eh_2208_1_assmtab.prj},{NB=EH 22080.2008 federndes Druckstueck (2.4)},{BESTNR=22080.2008},{BESTNR1=22080.2008},{AUS=Hüelse und Kugel aus rostfreiem Stahl},{D1=8},{D2=6.50},{D3=8.5},{L1=9.0},{L2=1.10},{S=2.40},{F1=11.0},{F2=25.0},{TEMP=+250},{G=2.1},{BR=0.000},{PPATH=eh_2208_1_sbl.prj},{S1=2.40},{FUNC=Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
+0.1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
~
[mm]
F1
spring load
[N]
F2
spring load
[N]
TEMP
temperature / max.
[° C]
G
weight
[g]
EH 22080.1003 Spring Plun...
22080.1003
Body and ball from stainl...
3
2.38
3.5
4.0
0.60
0.4
1.3
+250
0.1
EH 22080.1004 Spring Plun...
22080.1004
Body and ball from stainl...
4
3.00
4.6
5.0
0.90
0.4
1.0
+250
0.3
EH 22080.1005 Spring Plun...
22080.1005
Body and ball from stainl...
5
4.00
5.6
6.0
0.90
0.5
4.7
+250
0.6
EH 22080.1006 Spring Plun...
22080.1006
Body and ball from stainl...
6
5.00
6.5
7.0
1.00
2.3
6.5
+250
1.0
EH 22080.1008 Spring Plun...
22080.1008
Body and ball from stainl...
8
6.50
8.5
9.0
1.10
4.0
9.0
+250
2.1
EH 22080.1010 Spring Plun...
22080.1010
Body and ball from stainl...
10
8.50
11.0
13.0
1.50
3.9
10.0
+250
4.4
EH 22080.1012 Spring Plun...
22080.1012
Body and ball from stainl...
12
10.00
13.0
16.0
2.30
6.2
14.6
+250
7.3
EH 22080.0003 Spring Plun...
22080.0003
body and ball from stainl...
3
2.38
3.5
4.0
0.60
1.8
3.5
+250
0.2
EH 22080.0004 Spring Plun...
22080.0004
body and ball from stainl...
4
3.00
4.6
5.0
0.90
2.5
6.0
+250
0.3
EH 22080.0005 Spring Plun...
22080.0005
body and ball from stainl...
5
4.00
5.6
6.0
0.90
3.0
6.5
+250
0.6
EH 22080.0006 Spring Plun...
22080.0006
body and ball from stainl...
6
5.00
6.5
7.0
1.00
5.5
11.5
+250
1.0
EH 22080.0008 Spring Plun...
22080.0008
body and ball from stainl...
8
6.50
8.5
9.0
1.10
7.0
12.5
+250
2.1
EH 22080.0010 Spring Plun...
22080.0010
body and ball from stainl...
10
8.50
11.0
13.0
1.50
8.5
18.5
+250
4.4
EH 22080.0012 Spring Plun...
22080.0012
body and ball from stainl...
12
10.00
13.0
16.0
2.30
12.0
26.5
+250
7.3
EH 22080.2003 Spring Plun...
22080.2003
Body and ball from stainl...
3
2.38
3.5
4.0
0.60
2.4
5.5
+250
0.1
EH 22080.2004 Spring Plun...
22080.2004
Body and ball from stainl...
4
3.00
4.6
5.0
0.90
5.0
10.4
+250
0.3
EH 22080.2005 Spring Plun...
22080.2005
Body and ball from stainl...
5
4.00
5.6
6.0
0.90
6.0
12.0
+250
0.6
EH 22080.2006 Spring Plun...
22080.2006
Body and ball from stainl...
6
5.00
6.5
7.0
1.00
7.3
19.0
+250
1.0
EH 22080.2008 Spring Plun...
22080.2008
Body and ball from stainl...
8
6.50
8.5
9.0
1.10
11.0
25.0
+250
2.1
EH 22080.2010 Spring Plun...
22080.2010
Body and ball from stainl...
10
8.50
11.0
13.0
1.50
17.0
37.0
+250
4.4
EH 22080.2012 Spring Plun...
22080.2012
Body and ball from stainl...
12
10.00
13.0
16.0
2.30
30.0
54.0
+250
7.3
EH 22080.0203 Spring Plun...
22080.0203
body from brass, ball fro...
3
2.38
3.6
4.0
0.60
1.8
3.5
+250
0.2
EH 22080.0204 Spring Plun...
22080.0204
body from brass, ball fro...
4
3.00
4.5
5.0
1.00
3.0
6.0
+250
0.5
EH 22080.0205 Spring Plun...
22080.0205
body from brass, ball fro...
5
4.00
5.5
6.0
1.00
4.0
6.5
+250
0.8
EH 22080.0206 Spring Plun...
22080.0206
body from brass, ball fro...
6
5.00
6.5
7.0
1.00
6.0
11.5
+250
1.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表