21030004 - SUS410(+) Bind Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/33004.prj},{NB=21-03-0004-0040-0080},{S=4},{L=8},{L1=6,8,10,12},{L2=6,8,10,12,14,16,20,25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
21-03-0004-0030-0060
3
6
21-03-0004-0030-0060
1.06
2
6.3
-0.5
1.9
+-0.15
21-03-0004-0030-0080
3
8
21-03-0004-0030-0080
1.06
2
6.3
-0.5
1.9
+-0.15
21-03-0004-0030-0100
3
10
21-03-0004-0030-0100
1.06
2
6.3
-0.5
1.9
+-0.15
21-03-0004-0030-0120
3
12
21-03-0004-0030-0120
1.06
2
6.3
-0.5
1.9
+-0.15
21-03-0004-0040-0060
4
6
21-03-0004-0040-0060
1.41
2
8.3
-0.5
2.5
+-0.15
21-03-0004-0040-0080
4
8
21-03-0004-0040-0080
1.41
2
8.3
-0.5
2.5
+-0.15
21-03-0004-0040-0100
4
10
21-03-0004-0040-0100
1.41
2
8.3
-0.5
2.5
+-0.15
21-03-0004-0040-0120
4
12
21-03-0004-0040-0120
1.41
2
8.3
-0.5
2.5
+-0.15
21-03-0004-0040-0140
4
14
21-03-0004-0040-0140
1.41
2
8.3
-0.5
2.5
+-0.15
21-03-0004-0040-0160
4
16
21-03-0004-0040-0160
1.41
2
8.3
-0.5
2.5
+-0.15
21-03-0004-0040-0200
4
20
21-03-0004-0040-0200
1.41
2
8.3
-0.5
2.5
+-0.15
21-03-0004-0040-0250
4
25
21-03-0004-0040-0250
1.41
2
8.3
-0.5
2.5
+-0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
20020001 - Stainless(+) Counter sunk Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
countersunk flat head tapping screw
HARTING
14.04.2022
21020003 - Stainless(+) Truss Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020000 - Stainless(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020204 - Stainless(+)(-)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21120003 - SUS316L(+) Truss Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 1362 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, plain
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表