目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VP-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body ASME CLAMP
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vp-clamp-asme.prj},{NB=2103-317815-VP-CLAMP-ASME-DN50-TG06-130-0-EA-36-8690},{PPATH=2103sblvp-clamp-asme.prj},{BUNR=317815},{DN=40},{NORM=ASME BPE},{DN1=50},{D=64.0x50.8x1.65},{LTA=TG06},{ANTG=130},{WW=0},{DWST=EA},{KV=40.0},{BPAB=-},{BPEA=10.0},{KH=1.000},{NR=36},{ANTYV=8690},{ANTYVB='8690','8691','8692','8693','8694'},{CNSMASSEXACT=6.784},{ATEX=nein},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
NORM
Anschlussnorm
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
DIST1
[mm]
2103-317705-VP-CLAMP-ASME...
317705
08
ASME BPE
15
25.0x12.7x1.65
TG02
050
A/B
AD
0.604
3.500
2103---VP-CLAMP-ASME-DN15...
-
08
ASME BPE
15
25.0x12.7x1.65
TG02
050
I
AD
0.600
3.500
2103-317804-VP-CLAMP-ASME...
317804
08
ASME BPE
15
25.0x12.7x1.65
TG02
050
0
AD
0.615
3.500
2103-317706-VP-CLAMP-ASME...
317706
08
ASME BPE
15
25.0x12.7x1.65
TG02
050
A/B
EA
0.605
3.500
2103---VP-CLAMP-ASME-DN15...
-
08
ASME BPE
15
25.0x12.7x1.65
TG02
050
I
EA
0.600
3.500
2103-317805-VP-CLAMP-ASME...
317805
08
ASME BPE
15
25.0x12.7x1.65
TG02
050
0
EA
0.603
3.500
2103-317707-VP-CLAMP-ASME...
317707
15
ASME BPE
20
25.0x19.05x1.65
TG03
070
A/B
AD
1.326
5.000
2103---VP-CLAMP-ASME-DN20...
-
15
ASME BPE
20
25.0x19.05x1.65
TG03
070
I
AD
1.300
5.000
2103-317806-VP-CLAMP-ASME...
317806
15
ASME BPE
20
25.0x19.05x1.65
TG03
070
0
AD
1.324
5.000
2103-317708-VP-CLAMP-ASME...
317708
15
ASME BPE
20
25.0x19.05x1.65
TG03
070
A/B
EA
1.400
5.000
2103---VP-CLAMP-ASME-DN20...
-
15
ASME BPE
20
25.0x19.05x1.65
TG03
070
I
EA
1.300
5.000
2103-317807-VP-CLAMP-ASME...
317807
15
ASME BPE
20
25.0x19.05x1.65
TG03
070
0
EA
1.333
5.000
2103-317709-VP-CLAMP-ASME...
317709
20
ASME BPE
25
50.5x25.4x1.65
TG04
070
A/B
AD
1.600
5.000
2103---VP-CLAMP-ASME-DN25...
-
20
ASME BPE
25
50.5x25.4x1.65
TG04
070
I
AD
1.500
5.000
2103-317808-VP-CLAMP-ASME...
317808
20
ASME BPE
25
50.5x25.4x1.65
TG04
070
0
AD
1.612
5.000
2103-317710-VP-CLAMP-ASME...
317710
20
ASME BPE
25
50.5x25.4x1.65
TG04
070
A/B
EA
1.619
5.000
2103---VP-CLAMP-ASME-DN25...
-
20
ASME BPE
25
50.5x25.4x1.65
TG04
070
I
EA
1.600
5.000
2103-317809-VP-CLAMP-ASME...
317809
20
ASME BPE
25
50.5x25.4x1.65
TG04
070
0
EA
1.625
5.000
2103-317711-VP-CLAMP-ASME...
317711
32
ASME BPE
40
50.5x38.1x1.65
TG05
090
A/B
AD
3.400
6.000
2103---VP-CLAMP-ASME-DN40...
-
32
ASME BPE
40
50.5x38.1x1.65
TG05
090
I
AD
0.001
6.000
2103-317810-VP-CLAMP-ASME...
317810
32
ASME BPE
40
50.5x38.1x1.65
TG05
090
0
AD
3.459
6.000
2103-317712-VP-CLAMP-ASME...
317712
32
ASME BPE
40
50.5x38.1x1.65
TG05
090
A/B
EA
3.471
6.000
2103---VP-CLAMP-ASME-DN40...
-
32
ASME BPE
40
50.5x38.1x1.65
TG05
090
I
EA
0.001
6.000
2103-317811-VP-CLAMP-ASME...
317811
32
ASME BPE
40
50.5x38.1x1.65
TG05
090
0
EA
3.500
6.000
2103-317713-VP-CLAMP-ASME...
317713
40
ASME BPE
50
64.0x50.8x1.65
TG06
090
A/B
AD
3.700
6.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表