目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VG-ISO - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-50, ISO
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vg-iso.prj},{NB=2103-VG-ISO-DN25-SA44-070-0-8690},{PPATH=2103sblvg.prj},{DN=25},{NORM=ISO 4200},{DN1=25},{D=33.7x2.0},{LTA=SA44},{ANTG=070},{WW=0},{DWST=EA},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=18},{ANTYV=8690},{ANTYVB='8690','8691','8692','8693','8694'},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
2103-VG-ISO-DN08-SA40-050...
08
ISO 4200
08
13.5x1.6
SA40
050
A/B
2103-VG-ISO-DN08-SA40-050...
08
ISO 4200
08
13.5x1.6
SA40
050
I
2103-VG-ISO-DN08-SA40-050...
08
ISO 4200
08
13.5x1.6
SA40
050
0
2103-VG-ISO-DN10-SA41-050...
08
ISO 4200
10
17.2x1.6
SA41
050
A/B
2103-VG-ISO-DN10-SA41-050...
08
ISO 4200
10
17.2x1.6
SA41
050
I
2103-VG-ISO-DN10-SA41-050...
08
ISO 4200
10
17.2x1.6
SA41
050
0
2103-VG-ISO-DN15-SA42-050...
15
ISO 4200
15
21.3x1.6
SA42
050
A/B
2103-VG-ISO-DN15-SA42-050...
15
ISO 4200
15
21.3x1.6
SA42
050
I
2103-VG-ISO-DN15-SA42-050...
15
ISO 4200
15
21.3x1.6
SA42
050
0
2103-VG-ISO-DN15-SA42-070...
15
ISO 4200
15
21.3x1.6
SA42
070
A/B
2103-VG-ISO-DN15-SA42-070...
15
ISO 4200
15
21.3x1.6
SA42
070
I
2103-VG-ISO-DN15-SA42-070...
15
ISO 4200
15
21.3x1.6
SA42
070
0
2103-VG-ISO-DN20-SA43-070...
20
ISO 4200
20
26.9x1.6
SA43
070
A/B
2103-VG-ISO-DN20-SA43-070...
20
ISO 4200
20
26.9x1.6
SA43
070
I
2103-VG-ISO-DN20-SA43-070...
20
ISO 4200
20
26.9x1.6
SA43
070
0
2103-VG-ISO-DN25-SA44-070...
25
ISO 4200
25
33.7x2.0
SA44
070
A/B
2103-VG-ISO-DN25-SA44-070...
25
ISO 4200
25
33.7x2.0
SA44
070
I
2103-VG-ISO-DN25-SA44-070...
25
ISO 4200
25
33.7x2.0
SA44
070
0
2103-VG-ISO-DN25-SA44-090...
25
ISO 4200
25
33.7x2.0
SA44
090
A/B
2103-VG-ISO-DN25-SA44-090...
25
ISO 4200
25
33.7x2.0
SA44
090
I
2103-VG-ISO-DN25-SA44-090...
25
ISO 4200
25
33.7x2.0
SA44
090
0
2103-VG-ISO-DN32-SA45-090...
40
ISO 4200
32
42.4x2.0
SA45
090
A/B
2103-VG-ISO-DN32-SA45-090...
40
ISO 4200
32
42.4x2.0
SA45
090
I
2103-VG-ISO-DN32-SA45-090...
40
ISO 4200
32
42.4x2.0
SA45
090
0
2103-VG-ISO-DN32-SA45-130...
40
ISO 4200
32
42.4x2.0
SA45
130
A/B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表