您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
200241
Molex
PCB Headers
5.70mm
Mega-Fit
Powered by
CAD模型選擇
{molex/pcb_headers/5_70mm/mega_fit/200241.prj},{NB=2002411138},{SHA256=hcmMD6N7VVKSuCy6WI4v8pqvp+JMkaqktEmdQfXvEU4=},{INAME=00024__2002411138},{PN=2002411138},{DESC=Mega-Fit Vertical Header, 5.70mm Pitch, 8 Circuits, 0.76µm Gold (Au) Plating, UL 94V-0, Glow-Wire Capable, Black},{CIRCUITS=8},{CURRENT=23.5},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
2002411112
2002411112
Mega-Fit Vertical Header,...
2
23.5
Matte Tin
1
Vertical
Through Hole
2002411113
2002411113
Mega-Fit Vertical Header,...
3
23.5
Matte Tin
1
Vertical
Through Hole
2002411114
2002411114
Mega-Fit Vertical Header,...
4
23.5
Matte Tin
1
Vertical
Through Hole
2002411115
2002411115
Mega-Fit Vertical Header,...
5
23.5
Matte Tin
1
Vertical
Through Hole
2002411116
2002411116
Mega-Fit Vertical Header,...
6
23.5
Matte Tin
1
Vertical
Through Hole
2002411117
2002411117
Mega-Fit Vertical Header,...
7
23.5
Matte Tin
1
Vertical
Through Hole
2002411118
2002411118
Mega-Fit Vertical Header,...
8
23.5
Matte Tin
1
Vertical
Through Hole
2002411122
2002411122
Mega-Fit Vertical Header,...
2
23.5
Gold
1
Vertical
Through Hole
2002411123
2002411123
Mega-Fit Vertical Header,...
3
23.5
Gold
1
Vertical
Through Hole
2002411124
2002411124
Mega-Fit Vertical Header,...
4
23.5
Gold
1
Vertical
Through Hole
2002411125
2002411125
Mega-Fit Vertical Header,...
5
23.5
Gold
1
Vertical
Through Hole
2002411126
2002411126
Mega-Fit Vertical Header,...
6
23.5
Gold
1
Vertical
Through Hole
2002411127
2002411127
Mega-Fit Vertical Header,...
7
23.5
Gold
1
Vertical
Through Hole
2002411128
2002411128
Mega-Fit Vertical Header,...
8
23.5
Gold
1
Vertical
Through Hole
2002411132
2002411132
Mega-Fit Vertical Header,...
2
23.5
Gold
1
Vertical
Through Hole
2002411133
2002411133
Mega-Fit Vertical Header,...
3
23.5
Gold
1
Vertical
Through Hole
2002411134
2002411134
Mega-Fit Vertical Header,...
4
23.5
Gold
1
Vertical
Through Hole
2002411135
2002411135
Mega-Fit Vertical Header,...
5
23.5
Gold
1
Vertical
Through Hole
2002411136
2002411136
Mega-Fit Vertical Header,...
6
23.5
Gold
1
Vertical
Through Hole
2002411137
2002411137
Mega-Fit Vertical Header,...
7
23.5
Gold
1
Vertical
Through Hole
2002411138
2002411138
Mega-Fit Vertical Header,...
8
23.5
Gold
1
Vertical
Through Hole
2002411212
2002411212
Mega-Fit Right-Angle Head...
2
23.5
Matte Tin
1
Right Angle
Through Hole
2002411213
2002411213
Mega-Fit Right-Angle Head...
3
23.5
Matte Tin
1
Right Angle
Through Hole
2002411215
2002411215
Mega-Fit Right-Angle Head...
5
23.5
Matte Tin
1
Right Angle
Through Hole
2002411216
2002411216
Mega-Fit Right-Angle Head...
6
23.5
Matte Tin
1
Right Angle
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表