2 GROOVES - adjustable v belt pulley prb type
Chiaravalli
Open transmission
V-belt pulleys
Adjustable V belt pulleys prb type
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/adjustable_v_belt_pulley_prb_type/2_grooves_asmtab.prj},{NB=90001382-98-Z 10x6-10},{TYPE=PRB2 - 138},{EXEC=3},{NG=2},{BUSH=1615},{E=138},{L=73},{L1=58},{B1=10.000},{DR=98.0},{D2=69},{D3=M85x2},{R=34.5},{THREAD=No.8 M6x6},{SB=Z 10x6},{WEIGHT=3.60},{MAT=CAST-IRON G20},{D2X=69},{RX=34.5},{LX=73},{D3M=85},{P=2},{B1MN=10},{B1MX=17.5},{L1X=58},{TM=6},{P2=6},{PPATH=2_grooves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
NG
N° Grooves
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
E
Ø e
[mm]
L
l
[mm]
L1
l1
[mm]
D2
d2
[mm]
D3
d3
[mm]
R
[mm]
THREAD
GRUB DIN 916/UNI 5929
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
90001082-68-Z 10x6-10
PRB2 - 108
90001082-68-Z 10x6
3
2
1215
108
73
58
57
M72x2
34.5
No.8 M6x6
2.40
CAST-IRON G20
90001202-80-Z 10x6-10
PRB2 - 120
90001202-80-Z 10x6
3
2
1215
120
73
58
57
M72x2
34.5
No.8 M6x6
2.65
CAST-IRON G20
90001382-98-Z 10x6-10
PRB2 - 138
90001382-98-Z 10x6
3
2
1615
138
73
58
69
M85x2
34.5
No.8 M6x6
3.60
CAST-IRON G20
90001602-108-A 13x8-13
PRB2 - 160
90001602-108-A 13x8
3
2
1615
160
87
68
69
M85x2
48.5
No.8 M8x8
5.60
CAST-IRON G20
90001802-128-A 13x8-13
PRB2 - 180
90001802-128-A 13x8
3
2
2012
180
87
68
87
M110x2
54
No.8 M8x8
7.15
CAST-IRON G20
90002002-149-A 13x8-13
PRB2 - 200
90002002-149-A 13x8
3
2
2012
200
87
68
87
M110x2
54
No.8 M8x8
8.92
CAST-IRON G20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表