目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
2.2kW
FUJI HENSOKUKI
Orthogonal axes(VC series)
Three-phase Geared Motor
Top Runners Approach Geared Motor
Face mount type, with Brake (VC-EBH)
Powered by
CAD模型選擇
{fuji_hensokuki/vx_series_standard_type/three_phase_geared_motor/top_runners_approach_geared_motor/face_mount_type_with_brake/vc_series_asmtab_2_2.prj},{NB=VC22-030EBH},{IDNR=},{MO=2.2},{RR=1/30},{TB=S},{PTB=S},{POTB=S},{V=},{CE=},{S=VC},{C=CH-2206021},{M=2.2 kWB},{VER=1},{VERBRAKE=2},{VER2=EBH},{MO1=2.20},{VERROT=90},{PPATH=../../../../vx_series_standard_type/three_phase_geared_motor/parts/vc_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MO
Motor output
[kW]
RR
Reduction ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
VC22-007EBH
2.2
1/7
VC22-007EBH
VC22-010EBH
2.2
1/10
VC22-010EBH
VC22-015EBH
2.2
1/15
VC22-015EBH
VC22-020EBH
2.2
1/20
VC22-020EBH
VC22-025EBH
2.2
1/25
VC22-025EBH
VC22-030EBH
2.2
1/30
VC22-030EBH
VC22-040EBH
2.2
1/40
VC22-040EBH
VC22-045EBH
2.2
1/45
VC22-045EBH
VC22-050EBH
2.2
1/50
VC22-050EBH
VC22-060EBH
2.2
1/60
VC22-060EBH
VC22-080EBH
2.2
1/80
VC22-080EBH
VC22-100EBH
2.2
1/100
VC22-100EBH
VC22-120EBH
2.2
1/120
VC22-120EBH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表