2.2.1.H.1 DIN - Aseptic screwed pipe connection DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.1.H Hygienic screwed pipe connection DIN 11853-1 / complete union
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/hygiene_verschraubung_din11853_1_komp_ver/din_hyg_veschr_din_11853_1_asmtab.prj},{NB=Hygiene-Verschraubung DN032 DIN (1.4404, EPDM) DIN 11853-1 705844 999277 999279},{DN=DN032},{AB=35.0 x 1.5},{A=35},{B=32},{C=48},{D=70},{E=58 x 1/6\"},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{PPATH=din_hyg_veschr_din_11853_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic screwed pipe conn...
DN010
13.0 x 1.5
13
10
32
38
28 x 1/8"
MB = Ra<0,8µm
705840
999279
Aseptic screwed pipe conn...
DN015
19.0 x 1.5
19
16
32
44
34 x 1/8"
MB = Ra<0,8µm
705841
999279
Aseptic screwed pipe conn...
DN020
23.0 x 1.5
23
20
34
54
44 x 1/6"
MB = Ra<0,8µm
705842
999279
Aseptic screwed pipe conn...
DN025
29.0 x 1.5
29
26
42
63
52 x 1/6"
MB = Ra<0,8µm
705843
999279
Aseptic screwed pipe conn...
DN032
35.0 x 1.5
35
32
48
70
58 x 1/6"
MB = Ra<0,8µm
705844
999279
Aseptic screwed pipe conn...
DN040
41.0 x 1.5
41
38
50
78
65 x 1/6"
MB = Ra<0,8µm
705845
999279
Aseptic screwed pipe conn...
DN050
53.0 x 1.5
53
50
54
92
78 x 1/6"
MB = Ra<0,8µm
705846
999279
Aseptic screwed pipe conn...
DN065
70.0 x 2.0
70
66
62
112
95 x 1/6"
MB = Ra<0,8µm
705847
999279
Aseptic screwed pipe conn...
DN080
85.0 x 2.0
85
81
72
127
110 x 1/4"
MB = Ra<0,8µm
705848
999279
Aseptic screwed pipe conn...
DN100
104.0 x 2.0
104
100
86
148
130 x 1/4"
MB = Ra<0,8µm
705849
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表