18390 - Tear Tab Caps
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Easy Removal Caps
Tear Tab Caps
Tear Tab Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08020000/l4_f08020500/p050425/18390.prj},{NB=16246},{PN=16246},{AMERSID=-},{APACID=-},{EMEAID=1051816},{MAT=LDPE},{COLOR=Blue},{TS=13/16\" x 16},{H=0.559},{HM=14.2},{D=0.803},{DM=20.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
H
Overall Height Inch
[Inch]
HM
Overall Height Metric
[mm]
D
Inside Diameter Inch
[Inch]
DM
Inside Diameter Inch
[mm]
18390
18390
-
-
1051824
LDPE
Blue
3/8" x 24
0.437
11.1
0.362
9.2
18304
18304
-
-
1051820
LDPE
Blue
7/16" x 20
0.461
11.7
0.433
11.0
18305
18305
-
-
1051821
LDPE
Blue
1/2" x 20
0.461
11.7
0.488
12.4
18306
18306
-
-
1051822
LDPE
Blue
9/16" x 18
0.476
12.1
0.551
14.0
10348
10348
-
-
1051810
LDPE
Blue
5/8" x 18
0.476
12.1
0.610
15.5
16245
16245
-
-
1051815
LDPE
Blue
11/16" x 16
0.476
12.1
0.673
17.1
10349
10349
-
-
1051811
LDPE
Blue
3/4" x 16
0.559
14.2
0.740
18.8
16246
16246
-
-
1051816
LDPE
Blue
13/16" x 16
0.559
14.2
0.803
20.4
10702
10702
-
-
1051812
LDPE
Blue
7/8" x 14
0.650
16.5
0.866
22.0
16247
16247
-
-
1051817
LDPE
Blue
1" x 14
0.650
16.5
0.984
25.0
110002
110002
-
-
1051814
LDPE
Blue
1 1/6" x 12
0.748
19.0
1.051
26.7
16248
16248
-
-
1051818
LDPE
Blue
1 3/16" x 12
0.748
19.0
1.173
29.8
18311
18311
-
-
1051823
LDPE
Blue
1 5/16" x 12
0.748
19.0
1.303
33.1
16249
16249
-
-
1051819
LDPE
Blue
1 7/16" x 12
0.748
19.0
1.437
36.4
18405
18405
-
-
1051825
LDPE
Blue
1 11/16" x 12
0.827
21.0
1.669
42.4
18406
18406
-
-
1051826
LDPE
Blue
1 7/8" x 12
0.949
24.1
1.870
47.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表