1825543 - IC 2,5/ 6-STGF-5,08
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD모델 선택
{phoenix_contact/27/46/02/02/1825543.prj},{NB=1825543},{MANUID=1825543},{BAF016=40.600},{BAA020=15},{BAC740=0.200},{AAF726=12},{AAF040=0.011},{BAB577=19.200},{BAC676=2.500},{BAC677=2.500},{BAC739=0.200},{AAZ315=630},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5.080},{AAT080=6},{AAP662=1},{AAZ358=0},{AAZ360=-40},{AAZ361=100},{AAZ342=0},{AAZ343=0.250},{AAZ344=2.500},{AAZ345=0.250},{AAZ346=2.500},{AAO663=4017918049706},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{AAO676=1825543},{DESCSHORT=PCB connector}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
BAA097
color of housing
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ342
Conductor connection direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAZ365
Coating conductor contact area
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1825543
1825543
PCB connector
PCB connector, nominal cr...
IC 2,5/ 6-STGF-5,08
4017918049706
Phoenix Contact GmbH & Co...
3
40.600
15
0.200
12
IEC 61984
V0
PA
IEC 61984
0.011
19.200
2.500
2.500
0.200
packed in cardboard
630
320
250
4
4
4
5.080
6
1
Threaded joint
Threaded joint
Screw flange
Screw connection
Pin
0
green
-40
100
Copper
Tin (Sn)
0
0.250
2.500
0.250
2.500
Tin (Sn)
4017918049706
PCB connector
PCB connector, nominal cr...
IC 2,5/..-STGF
IC 2,5/ 6-STGF-5,08
4063151
1
100
50
50
85366990
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1825527 - IC 2,5/ 4-STGF-5,08
PHOENIX CONTACT
07.12.2023
1852066 - IC-DFR 6
PHOENIX CONTACT
07.12.2023
1825640 - IC 2,5/16-STGF-5,08
PHOENIX CONTACT
07.12.2023
1778124 - MSTB 2,5/16-STF-5,08
PHOENIX CONTACT
07.12.2023
1778027 - MSTB 2,5/ 6-STF-5,08
PHOENIX CONTACT
07.12.2023
1268312 - IC 2,5/ 6-STGF-5,08 BD:6-1
PHOENIX CONTACT
07.12.2023
1852163 - IC-DFR 16
PHOENIX CONTACT
07.12.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성