18-915 - Secure End Caps
IPS
ips
Metric
Accessories
End Caps
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/end_caps/18_915_asmtab.prj},{NB=18-915},{PN=18-915},{DESCRIPTION=End Cap 80x80, Secure w/ Stud},{SCREWS=24-212-4},{SN=FHCS M4x12},{MAT=Glass-Filled Nylon},{FIN=Black},{MATS=Steel},{FINS=Black Oxide},{WEIGHT=26},{A=80},{A2=2.000},{B=80},{R1=3.500},{R2=7.000},{T=4.000},{T2=8.000},{PPATH=parts/18_915_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SCREWS
Screws
ⁿ/ₐ
SN
Screw Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
MATS
Material of Screw
ⁿ/ₐ
FINS
Finish of Screw
ⁿ/ₐ
WEIGHT
Weight
[g]
A
[mm]
B
[mm]
18-915
18-915
End Cap 80x80, Secure w/ ...
24-212-4
FHCS M4x12
Glass-Filled Nylon
Black
Steel
Black Oxide
26
80
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TCAG 75 BA - Castor with multistop brake
FlexLink
30.08.2022
K1053 - End caps Type B and Type I
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表