18-817 - Metric End Caps
IPS
ips
Metric
Accessories
End Caps
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/end_caps/18_817.prj},{NB=18-817},{PN=18-817},{DESCRIPTION=End Cap 40x160},{SERIES=40},{MAT=Glass-Filled Nylon},{FIN=Black},{A=40},{B=160},{WEIGHT=28},{B1=153.600},{B2=40.000},{B3=20.000},{RR=0.800},{R1=4.000},{R2=2.000},{R3=2.500},{R4=1.500},{T=3.200},{C1=9.000},{C2=1.900},{C3=4.000},{E1=4.100},{E2=6.100},{E3=3.300},{E4=3.300},{E5=1.500},{E6=11.000},{AN=60.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description (AxB)
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
WEIGHT
Weight
[g]
18-817
18-817
End Cap 40x160
40
Glass-Filled Nylon
Black
40
160
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表