1708005 - PTSM 0,5/ 3-HH-2,5-SMD WH R32
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/01/1708005.prj},{NB=1708005},{MANUID=1708005},{BAF016=11.300},{BAA020=7},{AAF726=6},{BAB577=9.500},{AAZ315=320},{AAZ316=160},{AAZ317=125},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=2.500},{AAT080=3},{AAP662=1},{AAZ332=2},{AAH185=5},{AAZ352=1},{AAZ354=1.100},{AAZ358=0},{AAZ360=-40},{AAZ361=100},{AAO663=4046356960649},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=600},{QUANTITYINT=600},{CTN=85366930},{AAO676=1708005},{DESCSHORT=PCB header}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF726
rated current
[A]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAB577
depth
[mm]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAZ332
Pin length
[mm]
AAH185
assembly height
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ354
Recommended drill hole diameter pin
[mm]
AAZ355
Recommended SMD solder pad geometry
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ362
MSL (Moisture Sensitivity Level)
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ364
Coating PCB contact area
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
AAC128
design of plug connection
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1708005
1708005
PCB header
PCB headers, nominal cros...
PTSM 0,5/ 3-HH-2,5-SMD WH...
4046356960649
Phoenix Contact GmbH & Co...
45
11.300
7
6
V0
PA
Print mounting
9.500
Castor
320
160
125
2.500
2.500
2.500
2.500
3
1
2
5
SMD connection
plugged-in
Without
none
linear
1
1.100
1,2 x 3,2
Pin
0
Standard
-40
100
1
Copper
Tin (Sn)
Tin (Sn)
SMD soldering
Fixed plug connector
Tin
4046356960649
PCB header
PCB headers, nominal cros...
PTSM 0,5/..-HH-SMD WH
PTSM 0,5/ 3-HH-2,5-SMD WH...
4063151
1
100
600
600
85366930
IN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表