1674306 - Stainless steel dual ball catches
Pinet
Latching systems
Mechanical catches
Ball catches
Powered by
CAD模型選擇
{pinet/latching20systems/mechanical20catches/ball20catches/1674306.prj},{NB=16-7-4306},{PREVIEW=../../../_pool_/39/48/90-18062018-052230l.png},{REF=16-7-4306},{MATERIAL=316 stainless steel},{FINISH=polished},{A=50},{B=10},{C=16.1},{D=31.5},{I=2.9},{K=13.2},{C1=12.2},{E=2.9},{C2=7.7},{F=40},{H=30},{G=20},{WEIGHT=30},{J=9},{S=4.2},{FORCE=1.8kg},{WEB=https://webstore.pinet-industrie.com/en/products/30339-stainless-steel-dual-ball-catches.html},{KEYWORDS=Concealed hinges}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
I
[mm]
K
[mm]
C1
[mm]
E
[mm]
C2
[mm]
F
[mm]
H
[mm]
G
[mm]
WEIGHT
weight
[g]
J
[mm]
S
[mm]
FORCE
strength
ⁿ/ₐ
16-7-4306
16-7-4306
316 stainless steel
polished
50
10
16.1
31.5
2.9
13.2
12.2
2.9
7.7
40
30
20
30
9
4.2
1.8kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表