150 SMC Flex Accessories - 150 SMC Flex Accessories
Rockwell Automation
Motor Control, Solid-State
Soft Starters
Powered by
CAD模型選擇
{rockwellautomation/motor_control_solid_state/soft_starters/150_smc_flex_accessories.prj},{NB=150-F86L},{CN=150-F86L},{DESC=Protective Module, 600V, 108...1250A Current Rating},{NPW=0.37},{STEP=150-F84_F86},{IV=600},{C= 108...1250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
IV
Input Voltage
[V]
C
Current
[A]
150-F84L
150-F84L
Protective Module, 480V, ...
0.182
480
108...1250
150-F86L
150-F86L
Protective Module, 600V, ...
0.37
600
108...1250
150-TC1
150-TC1
IEC Terminal Cover, Line ...
0.283
108...135
150-TC2
150-TC2
IEC Terminal Cover, Line ...
0.33
201...251
150-TC3
150-TC3
IEC Terminal Cover, Line ...
0.81
317...480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表