目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
139#.Ø.stroke.G - Tandem push with common rods "G"
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Tandem
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/tandem/ecolight_tandem_g_asmtab.prj},{NB=1390.63.0.G(0-0--)},{DIA=63},{PES=0},{COR=0},{CORX=0},{TYPE=Tandem push with common rods \"G\"},{VG=},{VP=},{VR=},{VB=},{BS=},{SEN=},{SD=NO},{FIX=},{FIX2=},{MF=},{XV=0.00},{ACS=},{PMO=-8.5},{AM=32},{B=45},{BG=18},{E=76},{EE=G 3/8''},{G=36.0},{KK=M16x1.5},{KV=24},{KW=8},{L2=29},{L3=5},{L8=121},{MM=20},{PL=18},{PM=4.5},{RT=M8},{SW=17},{TG=56.5},{VA=4},{VBB=51},{VD=4},{VF=16},{W1=1360},{W2=49},{XMIN=87.0},{CDO=20},{PPATH=../basic_through_rod/parts/ecolight_tandem_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
WEIGHT
Weight
[g]
1390.32.0.G
32
Tandem push with common r...
460
1390.40.0.G
40
Tandem push with common r...
650
1390.50.0.G
50
Tandem push with common r...
1030
1390.63.0.G
63
Tandem push with common r...
1360
1390.80.0.G
80
Tandem push with common r...
2180
1390.100.0.G
100
Tandem push with common r...
2890
1390.125.0.G
125
Tandem push with common r...
5700
1390.160.0.G
160
Tandem push with common r...
11200
1390.200.0.G
200
Tandem push with common r...
14900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表