目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1232.1 ISO - Flanged guide bushes
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1232_p1_iso.prj},{NB=1232.1 ISO - 32},{IDNR=},{L1=72},{L2=47},{L3=25},{TT=5.7},{KK=28},{DD6=5.5},{DD6X=9.000},{DD4=58},{DD3=72},{DD2=48},{DD1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
L1
[mm]
L2
[mm]
L3
[mm]
TT
t
[mm]
KK
k
[mm]
DD6
d6
[mm]
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
1232.1 ISO - 19
52
37
15
4.6
18
4.5
40
50
32
19
1232.1 ISO - 20
52
37
15
4.6
18
4.5
40
50
32
20
1232.1 ISO - 24
62
37
25
5.7
23
5.5
50
63
40
24
1232.1 ISO - 25
62
37
25
5.7
23
5.5
50
63
40
25
1232.1 ISO - 30
72
47
25
5.7
28
5.5
58
72
48
30
1232.1 ISO - 32
72
47
25
5.7
28
5.5
58
72
48
32
1232.1 ISO - 38
77
47
30
6.8
33
6.6
70
85
58
38
1232.1 ISO - 40
77
47
30
6.8
33
6.6
70
85
58
40
1232.1 ISO - 48
102
60
42
9.0
38
9.0
86
104
70
48
1232.1 ISO - 50
102
60
42
9.0
38
9.0
86
104
70
50
1232.1 ISO - 60
102
60
42
9.0
46
9.0
100
120
85
60
1232.1 ISO - 63
102
60
42
9.0
46
9.0
100
120
85
63
1232.1 ISO - 80
125
75
50
11.0
56
11.0
125
148
105
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表