svenska
中文 (繁體)
中文 (繁體)
1210890000 - VP M16 EXE MS
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Blind plug (explosion-proof, electrical)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/05/1210890000.prj},{NB=1210890000},{MANUID=1210890000},{AAG623=18},{AAW301=-40},{AAW302=100},{ABC354=12},{AAF040=0.024},{AAD931=74198090},{AAO676=1210890000},{AAO663=4032248991969},{PREVIEW=../../../../_pool_/4e/31/17371900009999.png},{MANUTYPEDESC=VP M16 EXE MS},{DESCSHORT=Ex sealing plugs (metal) M 16, 12 mm, Brass, nickel-plated},{DESCLONG=A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.},{GTIN=4032248991969},{MANUNAME=Weidmueller Group},{AAC108=IP54},{AAQ325=Ex d},{AAS481=metric},{BAB664=brass nickel-plated},{BAC255=gray},{BAD656=No},{AAO263=Germany},{URL=URL},{KEYWORD=Ex sealing plugs},{AAO677=Weidmueller Group},{AAO742=Klippon<sup>®</sup>}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAQ325
type of protection
ⁿ/ₐ
AAS481
type of connection thread
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
ABC354
thread length connection thread
[mm]
BAB664
material
ⁿ/ₐ
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 1210890000
1210890000
VP M16 EXE MS
防爆密封塞(金属), M 16, 12 mm, 黄...
金属插头用于密封多余的螺纹孔,保持 IP 防护等级...
4032248991969
Weidmueller Group
IP54
18
Ex d
metric
-40
100
12
brass nickel-plated
gray
No
0.024
74198090
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表