svenska
中文 (繁體)
中文 (繁體)
1188500000 - VP M32-EX W
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Blind plug (explosion-proof, electrical)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/05/1188500000.prj},{NB=1188500000},{MANUID=1188500000},{ABC354=16},{BAB707=21.500},{AAF040=0.149},{AAD931=85369010},{AAO676=1188500000},{AAO663=4050118075373},{PREVIEW=../../../../_pool_/a2/03/11884700004300.png},{MANUTYPEDESC=VP M32-EX W},{DESCSHORT=Ex sealing plugs (metal) M 32 x 1.5, 16 mm, Brass, nickel-plated},{DESCLONG=A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.},{GTIN=4050118075373},{MANUNAME=Weidmueller Group},{AAC108=IP66},{AAG746=M32x1.5},{AAQ325=Ex ta},{AAS481=metric},{ABC357=7 Joule},{BAB664=brass nickel-plated},{BAC255=gray},{BAD656=Yes},{AAO263=Germany},{URL=URL},{KEYWORD=Ex sealing plugs},{AAO677=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG746
mounting thread
ⁿ/ₐ
AAQ325
type of protection
ⁿ/ₐ
AAS481
type of connection thread
ⁿ/ₐ
ABC354
thread length connection thread
[mm]
ABC357
impact category
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAB707
overall height
[mm]
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 1188500000
1188500000
VP M32-EX W
防爆密封塞(金属), M 32 x 1.5, 16...
金属插头用于密封多余的螺纹孔,保持 IP 防护等级...
4050118075373
Weidmueller Group
IP66
M32x1.5
Ex ta
metric
16
7 Joule
brass nickel-plated
21.500
gray
Yes
0.149
85369010
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1210890000 - VP M16 EXE MS
Weidmüller
22.01.2024
1210920000 - VP M32 EXE MS
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表