您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1156917 - FQ 2,54D/ 30-PV- 380-1-BT
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD模型選擇
{phoenix_contact/27/46/02/01/1156917.prj},{NB=1156917},{MANUID=1156917},{BAF016=38.100},{BAA020=10.200},{AAF726=3},{BAB577=7.600},{AAZ327=2.540},{AAP662=2},{AAH185=8.800},{AAZ358=90},{AAZ360=-40},{AAZ361=125},{AAO663=4063151160630},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=130},{QUANTITYINT=130},{CTN=85366930},{AAO676=1156917},{DESCSHORT=Pin strip},{DESCLONG=SMD pin header, nominal current: 3 A, Test voltage: 500 V AC, number of positions: 30, pitch: 2.54 mm, color: black, contact surface: Gold, type of contact: Male connector, mounting: SMD soldering},{MANUTYPEDESC=FQ 2,54D/ 30-PV- 380-1-BT},{PREVIEW=../../../_pool_/1b/55/145697_1000_int_04.png},{INTNO=4063151160630},{MANUNAME=Phoenix Contact GmbH & Co. KG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF726
rated current
[A]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAB577
depth
[mm]
AAC194
Type of packaging
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAP662
Number of rows
ⁿ/ₐ
AAH185
assembly height
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
BAA097
color of housing
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ362
MSL (Moisture Sensitivity Level)
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ364
Coating PCB contact area
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1156917
1156917
Pin strip
SMD pin header, nominal c...
FQ 2,54D/ 30-PV- 380-1-BT
4063151160630
Phoenix Contact GmbH & Co...
58
38.100
10.200
3
V0
PA
Print mounting
7.600
Magazine
2.540
2
8.800
SMD connection
Without
none
linear
Pin
90
Black
-40
125
1
Copper
Gold (au)
Tin (Sn)
SMD soldering
Gold
4063151160630
Pin strip
SMD pin header, nominal c...
FQ 2,54D/...-PV
FQ 2,54D/ 30-PV- 380-1-BT
4063151
1
100
130
130
85366930
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1954757 - CC 2,5/ 8-GF-5,08 P26THR
PHOENIX CONTACT
07.12.2023
1706182 - MCV 0,5/ 6-G-2,54 P20THRR44C1
PHOENIX CONTACT
07.12.2023
1856029 - SAMPLE MCV 0,5/ 3-G-2,54P20THR
PHOENIX CONTACT
07.12.2023
1156904 - FQ 2,54D/ 20-SH-0-BT
PHOENIX CONTACT
07.12.2023
1827540 - CC 2,5/15-GF-5,08-LR P26THR
PHOENIX CONTACT
07.12.2023
DIN-Signal harbus64-160FS-3,0C1-1-Trans.
HARTING
01.09.2021
713-1402/105-000 to 713-1418/105-000 - THR male header, 2-row, 0.8 x 0.8 mm...
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表