目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1132 ISO - Die sets
Kern
Standard parts for stamping and punching dies
Die sets
2 plate Assemblies
Powered by
CAD模型選擇
{kern/dies/die_sets/2_plate_die_sets/1132_iso_asmtab.prj},{NB=1132 ISO - A400 x B200 x Y1/P1(1200-125), P2(12300-30)},{A=400},{B=200},{AA2=250},{AA3=50},{DD1=30},{DD2=32},{EE1=310},{EE2=110},{EE4=313},{IDNR=},{L1X1=112,125,140,160,180,200,224,250,280,315},{L1X2=125,140,160,180,200,224,250,280,315},{YY=1,2,3,4},{GBX=12300,'1230',12311,'1231.1',12312,'1231.2',12313,'1231.3',12314,'1231.4',12315,'1231.5',12321,'1232.1',12322,'1232.2',12323,'1232.3',12400,'1240',12411,'1241.1',12414,'1241.4',12415,'1241.5',12421,'1242.1',12422,'1242.2',12423,'1242.3',12500,'1250',12511,'1251.1',12512,'1251.2',12513,'1251.3',12514,'1251.4',12515,'1251.5',12521,'1252.1',12522,'1252.2',12523,'1252.3'},{HOX1=30.000},{GP=1200},{GPL=125},{GB=12300.000},{GBL=30},{Y=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AXB
ⁿ/ₐ
AA2XB
a2 x B
ⁿ/ₐ
A
[mm]
B
[mm]
AA2
A2
[mm]
DD1
[mm]
DD2
d2
[mm]
CC1
c1
[mm]
CC2
c2
[mm]
EE1
e1
[mm]
1132 ISO - A160 x B80 x Y...
160 x 80
60 x 80
160
80
60
19
20
200
200
100
1132 ISO - A160 x B100 x ...
160 x 100
60 x 100
160
100
60
19
20
200
200
100
1132 ISO - A160 x B125 x ...
160 x 125
60 x 125
160
125
60
19
20
200
200
100
1132 ISO - A160 x B160 x ...
160 x 160
60 x 160
160
160
60
19
20
32
32
100
1132 ISO - A200 x B100 x ...
200 x 100
70 x 100
200
100
70
24
25
200
200
120
1132 ISO - A200 x B125 x ...
200 x 125
70 x 125
200
125
70
24
25
200
200
120
1132 ISO - A200 x B160 x ...
200 x 160
70 x 160
200
160
70
24
25
200
200
120
1132 ISO - A200 x B200 x ...
200 x 200
70 x 200
200
200
70
24
25
40
40
120
1132 ISO - A250 x B125 x ...
250 x 125
120 x 125
250
125
120
24
25
200
200
170
1132 ISO - A250 x B160 x ...
250 x 160
120 x 160
250
160
120
24
25
200
200
170
1132 ISO - A250 x B200 x ...
250 x 200
120 x 200
250
200
120
24
25
40
40
170
1132 ISO - A250 x B250 x ...
250 x 250
120 x 250
250
250
120
24
25
40
40
170
1132 ISO - A315 x B160 x ...
315 x 160
165 x 160
315
160
165
30
32
200
200
225
1132 ISO - A315 x B200 x ...
315 x 200
165 x 200
315
200
165
30
32
50
50
225
1132 ISO - A315 x B250 x ...
315 x 250
165 x 250
315
250
165
30
32
50
50
225
1132 ISO - A315 x B315 x ...
315 x 315
165 x 315
315
315
165
30
32
50
50
225
1132 ISO - A400 x B200 x ...
400 x 200
250 x 200
400
200
250
30
32
50
50
310
1132 ISO - A400 x B250 x ...
400 x 250
250 x 250
400
250
250
30
32
50
50
310
1132 ISO - A400 x B315 x ...
400 x 315
250 x 315
400
315
250
30
32
50
50
310
1132 ISO - A400 x B400 x ...
400 x 400
250 x 400
400
400
250
30
32
50
50
310
1132 ISO - A500 x B250 x ...
500 x 250
330 x 250
500
250
330
38
40
50
50
400
1132 ISO - A500 x B315 x ...
500 x 315
330 x 315
500
315
330
38
40
50
50
400
1132 ISO - A500 x B400 x ...
500 x 400
330 x 400
500
400
330
38
40
50
50
400
1132 ISO - A500 x B500 x ...
500 x 500
330 x 500
500
500
330
38
40
50
50
400
1132 ISO - A630 x B315 x ...
630 x 315
430 x 315
630
315
430
48
50
63
63
510
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1210 ISO - Demountable guide pillars
Kern
26.02.2019
1142 ISO - Die sets
Kern
26.02.2019
C05 Motor - Cartridge DDR
Kollmorgen
06.03.2024
3440 - Ground shoulder screws
Kern
26.02.2019
1112 ISO - Die sets
Kern
26.02.2019
C04 Motor - Cartridge DDR
Kollmorgen
06.03.2024
2561.3 - Hoses (150°C)
Kern
26.02.2019
1265 - Safety ring
Kern
26.02.2019
1252.1 ISO - Flanged ball bearing guide bushes
Kern
26.02.2019
1259 ISO - Ball cages
Kern
26.02.2019
1200 ISO - Guide pillars
Kern
26.02.2019
RI-ED EO - Thread reducer/expander
Parker
29.02.2024
Series A2
Danly
28.04.2021
C06 Motor - Cartridge DDR
Kollmorgen
06.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表