11-040 - Profile 40x40 Heavy
IPS
ips
Metric
Extrusion Profiles
40 Series
40x40 Slotted
Powered by
CAD模型選擇
{weiss/ips/metric/extrusion_profiles/40series/40_40_slotted_profiles/11_040.prj},{NB=11-040_50_1_(0,0,0,0)},{PN=11-040},{DESCRIPTION=Profile 40x40 Heavy},{L=50.0},{DETAIL=1},{H=40.0},{W=40.0},{MAT=Aluminium 6105 T5},{FIN=Clear Anodized - AA M10, C22, A31(Clear)},{IX=14.26},{IY=14.26},{WX=7.13},{WY=7.13},{SECTION=9.29},{WEIGHT=2.53},{HH=40.0},{RR=3.000},{DIA=6.700},{W1=20.000},{W2=14.000},{W3=8.000},{W4=11.250},{H1=12.250},{H2=4.500},{H3=3.000},{R1=1.000},{R2=0.500},{R3=1.500},{R4=1.500},{W11=11.000},{W33=4.500},{H11=6.300},{H22=1.800},{R11=0.750},{R33=1.000},{R44=0.900},{SAX=0},{SAY=0},{EAX=0},{EAY=0},{X2D=100.0},{LG2D=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
IX
Ix
[cm4]
IY
Iy
[cm4]
WX
Wx
[cm3]
WY
Wy
[cm3]
SECTION
Section
[cm2]
WEIGHT
Weight
[kg/m]
11-040
11-040
Profile 40x40 Heavy
40.0
40.0
Aluminium 6105 T5
Clear Anodized - AA M10, ...
14.26
14.26
7.13
7.13
9.29
2.53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表