10B-2 (15,875 x 9,65 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
Sprockets and plate wheels
Sprockets
Duplex sprockets with hardened teeth
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/c_pignoni_temprati_doppi/sp10b_2_hrc.prj},{NB=PD10T21},{CODE=PD10T21},{P=9.525},{W=5.720},{DR=6.350},{R=10.0},{C=1.0},{L=5.2},{H2=15.4},{Z=21},{DE=113.4},{DP=106.52},{DD=85},{D=16},{H=45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
L
[mm]
H2
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
D
[mm]
H
[mm]
PD10T08
PD10T08
15.875
9.650
10.160
16.0
1.6
9.0
25.5
8
47.0
41.48
25
12
40
PD10T09
PD10T09
9.525
5.720
6.350
10.0
1.0
5.2
15.4
9
52.6
46.42
30
12
40
PD10T10
PD10T10
9.525
5.720
6.350
10.0
1.0
5.2
15.4
10
57.5
51.37
35
12
40
PD10T11
PD10T11
9.525
5.720
6.350
10.0
1.0
5.2
15.4
11
63.0
56.34
39
14
40
PD10T12
PD10T12
9.525
5.720
6.350
10.0
1.0
5.2
15.4
12
68.0
61.34
44
14
40
PD10T13
PD10T13
9.525
5.720
6.350
10.0
1.0
5.2
15.4
13
73.0
66.32
49
14
40
PD10T14
PD10T14
9.525
5.720
6.350
10.0
1.0
5.2
15.4
14
78.0
71.34
54
14
40
PD10T15
PD10T15
9.525
5.720
6.350
10.0
1.0
5.2
15.4
15
83.0
76.36
59
14
40
PD10T16
PD10T16
9.525
5.720
6.350
10.0
1.0
5.2
15.4
16
88.0
81.37
64
16
45
PD10T17
PD10T17
9.525
5.720
6.350
10.0
1.0
5.2
15.4
17
93.0
86.39
69
16
45
PD10T18
PD10T18
9.525
5.720
6.350
10.0
1.0
5.2
15.4
18
98.0
91.42
74
16
45
PD10T19
PD10T19
9.525
5.720
6.350
10.0
1.0
5.2
15.4
19
103.3
96.45
79
16
45
PD10T20
PD10T20
9.525
5.720
6.350
10.0
1.0
5.2
15.4
20
108.4
101.49
84
16
45
PD10T21
PD10T21
9.525
5.720
6.350
10.0
1.0
5.2
15.4
21
113.4
106.52
85
16
45
PD10T22
PD10T22
9.525
5.720
6.350
10.0
1.0
5.2
15.4
22
118.0
111.55
90
16
45
PD10T23
PD10T23
9.525
5.720
6.350
10.0
1.0
5.2
15.4
23
123.4
116.58
95
16
45
PD10T24
PD10T24
9.525
5.720
6.350
10.0
1.0
5.2
15.4
24
128.3
121.62
100
16
45
PD10T25
PD10T25
9.525
5.720
6.350
10.0
1.0
5.2
15.4
25
134.0
126.66
105
16
45
PD10T26
PD10T26
9.525
5.720
6.350
10.0
1.0
5.2
15.4
26
139.0
131.70
110
20
45
PD10T27
PD10T27
9.525
5.720
6.350
10.0
1.0
5.2
15.4
27
144.0
136.75
110
20
45
PD10T28
PD10T28
9.525
5.720
6.350
10.0
1.0
5.2
15.4
28
148.7
141.78
115
20
45
PD10T30
PD10T30
9.525
5.720
6.350
10.0
1.0
5.2
15.4
30
158.8
151.87
120
20
45
PD10T32
PD10T32
9.525
5.720
6.350
10.0
1.0
5.2
15.4
32
168.9
161.95
120
20
45
PD10T34
PD10T34
9.525
5.720
6.350
10.0
1.0
5.2
15.4
34
179.0
172.05
120
20
45
PD10T35
PD10T35
9.525
5.720
6.350
10.0
1.0
5.2
15.4
35
184.1
177.10
120
20
45
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表