100A semiF - Mounting holes
KANA (Katayama Chain)
Sprockets
Chain No.100
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_100/un_finished_sprocket_steel/a_type/100a_semi_f.prj},{NB=KANA100A32D27__PCD0(H 7 N/A 0/+0.1 0 N/A)},{TYPE=100A},{NOT=32},{NOTX=32.000},{DP=323.92},{DO=341},{T=17.6},{DR=19.050},{MAT=None},{MATC=},{SD=27.0},{SDMIN=27.000},{SDAS=H},{SDAC=7},{NOH=},{TOH=N/A},{HD=0.0},{HDAS= 'H', 'H', 'D', 'D', 'E', 'E', 'F', 'F', 'G', 'G', 'Js', 'Js', 'K' , 'K', 'M', 'M', 'N', 'N'},{HDAC=$HDACALG.},{HDAV=0/+0.1},{TD=N/A},{PCD=0.0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SDAV
Bore allowance
[μm]
CAUTION
Caution
ⁿ/ₐ
KANA100A10D21
100A
10
102.74
83.69
83.69
117
17.6
None
0/+21
The tooth profile in the ...
KANA100A11D21
100A
11
112.70
93.65
92.50
127
17.6
None
0/+21
The tooth profile in the ...
KANA100A12D21
100A
12
122.67
103.62
103.62
138
17.6
None
0/+21
The tooth profile in the ...
KANA100A13D21
100A
13
132.67
113.62
112.65
148
17.6
None
0/+21
The tooth profile in the ...
KANA100A14D21
100A
14
142.68
123.63
123.63
158
17.6
None
0/+21
The tooth profile in the ...
KANA100A15D21
100A
15
152.71
133.66
132.82
168
17.6
None
0/+21
The tooth profile in the ...
KANA100A16D21
100A
16
162.74
143.69
143.69
179
17.6
None
0/+21
The tooth profile in the ...
KANA100A17D21
100A
17
172.79
153.74
153.00
189
17.6
None
0/+21
The tooth profile in the ...
KANA100A18D21
100A
18
182.84
163.79
163.79
199
17.6
None
0/+21
The tooth profile in the ...
KANA100A19D21
100A
19
192.90
173.85
173.19
209
17.6
None
0/+21
The tooth profile in the ...
KANA100A20D21
100A
20
202.96
183.91
183.91
220
17.6
None
0/+21
The tooth profile in the ...
KANA100A21D21
100A
21
213.03
193.98
193.38
230
17.6
None
0/+21
The tooth profile in the ...
KANA100A22D27
100A
22
223.10
204.05
204.05
240
17.6
None
0/+21
The tooth profile in the ...
KANA100A23D27
100A
23
233.17
214.12
213.58
250
17.6
None
0/+21
The tooth profile in the ...
KANA100A24D27
100A
24
243.25
224.20
224.20
260
17.6
None
0/+21
The tooth profile in the ...
KANA100A25D27
100A
25
253.32
234.27
233.77
270
17.6
None
0/+21
The tooth profile in the ...
KANA100A26D27
100A
26
263.40
244.35
244.35
281
17.6
None
0/+21
The tooth profile in the ...
KANA100A27D27
100A
27
273.49
254.44
253.98
291
17.6
None
0/+21
The tooth profile in the ...
KANA100A28D27
100A
28
283.57
264.52
264.52
301
17.6
None
0/+21
The tooth profile in the ...
KANA100A29D27
100A
29
293.66
274.61
274.18
311
17.6
None
0/+21
The tooth profile in the ...
KANA100A30D27
100A
30
303.75
284.70
284.70
321
17.6
None
0/+21
The tooth profile in the ...
KANA100A31D27
100A
31
313.83
294.78
294.38
331
17.6
None
0/+21
The tooth profile in the ...
KANA100A32D27
100A
32
323.92
304.87
304.87
341
17.6
None
0/+21
The tooth profile in the ...
KANA100A33D27
100A
33
334.01
314.96
314.58
352
17.6
None
0/+21
The tooth profile in the ...
KANA100A34D27
100A
34
344.11
325.06
325.06
362
17.6
None
0/+21
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성