目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100017529.prj
Turck
Sensors
pressure20sensors
Powered by
CAD模型選擇
{turck/sensors/pressure20sensors/100017529.prj},{NB=100017529},{BMENB=100017529},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/30/a1/100017529.png},{MASSZEICHNUNG=../../../_pool_/30/a1/100017529.png},{DESCRIPTION_SHORT=Pressure Sensor},{DESCRIPTION_LONG=Pressure Sensor – Differential Pressure: 0…1 bar},{EAN=4047101535167},{MANUNAME=Turck},{MANUTYPEDESC=PS325-1D-02-LI2UPN8-H1141},{T=NPT 1/4 Zoll female},{F=PS325 (Diff. T-type)},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100017529},{DEEPLINK_DEU=https://www.turck.de/de/product/100017529},{PPATH=../../../parts_pool/pcs/flow_sensors/assemblies/fluid_plus_asmtpl.prj},{AAO677=Turck},{MANUFACTURER_URL=https://www.turck.de/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
T
CAD parameter 3
ⁿ/ₐ
F
CAD parameter 2
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
100017529
100017529
4047101535167
Turck
PS325-1D-02-LI2UPN8-H1141
NPT 1/4 Zoll female
PS325 (Diff. T-type)
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表