目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
1000 8000 M - 1000-8000 Metric Rotary Actuators
PHD
Rotary Actuators
1000-8000 Rotary Actuators
Powered by
CAD模型選擇
{phd/rotary-actuators/1000_8000/1000_8000_metric.prj},{NB=R15A445Open-Extend},{B=0.66},{C=108},{D=76},{E=50.8},{F=9.000},{G=17},{H=6},{JA=29},{KA=48},{L=53},{MOD=8.000},{MID=6.800},{MDEPTH=13.000},{MTAPDEPTH=15.000},{NB1=50.8000},{NBDEPTH=1.000},{O=76.2},{PA=48},{Q=76.2},{R=16},{S=13},{TA=50.8},{U=14},{XOD=13.716},{XID=11.100},{Z=0.33},{ZA=38},{ZB=10},{ZD=32},{CUSHIONEXT=0.000},{EXTRA01=0.254},{SHAFTCHAM=0.787},{POSPINDIA=3.000},{POSPINLENGTH=6.500},{CA=8.700},{CC=106.300},{CD=76.000},{CE=50.800},{CQ=76.200},{C1=12.750},{C2=11.100},{C3=42.000},{C4=9.500},{C5=4.700},{C6=22.220},{C7=41.000},{C8=3.200},{C9=31.750},{MID2=6.800},{WB=4.400},{TYPE=R15A},{ANGROTATION=45},{FLOWCONTROL=},{CUSHION=},{SHOCKPAD=},{ANGLEADJ=},{CROSSKEY=},{MAGPISTON=},{SWITCH=},{SHAFTSEAL=},{HOLLOWPINION=},{IPORTPOSITION=},{PRELOADKEYWAY=},{UNIDIRCLUTCH=},{PVA=},{OPORTPOSITION=},{QPORTPOSITION=},{TPORTPOSITION=},{VSEALS=},{CLOSETOLROT=},{NICKELPLATE=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
JA
[mm]
KA
[mm]
L
[mm]
M
[mm]
NBA
NB
[mm]
O
[mm]
PA
[mm]
Q
[mm]
R
[mm]
S
[mm]
TA
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
ZA
[mm]
ZB
[mm]
ZC
[mm]
ZD
[mm]
AG
A (Shaft Seal Cover)
[mm]
BG
B (Shaft Seal Cover)
[mm]
AK
A (Preloaded Keyway Shaft)
[mm]
BK
B (Preloaded Keyway Shaft)
[mm]
CK
C (Preloaded Keyway Shaft)
[mm]
DK
D (Preloaded Keyway Shaft)
[mm]
EK
E (Preloaded Keyway Shaft)
[mm]
FK
F (Preloaded Keyway Shaft)
[mm]
AC
A (Cross Key Shaft)
[mm]
BC
B (Cross Key Shaft)
ⁿ/ₐ
CW
C (Cross Key Shaft)
[mm]
DC
D (Cross Key Shaft)
[mm]
EC
E (Cross Key Shaft)
[mm]
FC
F (Cross Key Shaft)
[mm]
AH
A (Hollow Shaft)
[mm]
PB
[mm]
VA
[mm]
WA
[mm]
ALR
A (Unidirectional Clutch)
[mm]
CLR
C (Unidirectional Clutch)
[mm]
DLR
D (Unidirectional Clutch)
[mm]
ELR
E (Unidirectional Clutch)
[mm]
QLR
Q (Unidirectional Clutch)
[mm]
PD
PD (Pilot Valve Actuator)
[mm]
PVS
PV Standard (Pilot Valve Actuator)
[mm]
PVWB
PV W/-B (Pilot Valve Actuator)
ⁿ/ₐ
MASS
Mass
[kg]
R15A145
1
145
0.44
76
51
38.1
6.000
13
0
19
35
36
M6 x 1.0 x 8
28.58 x 1.4 DP
50.8
22
50.8
13
6
38.1
8
12.71
3.15 x 1.59 x 16
1/8
82
0.22
29
8
-
22
47.63
17.5
9.5
38.1
6.35
M10
M5 x 8
4
6.4
5.5
5.8
12.7
3.0
6.3
1.1
48.76
6.35
-
7.2
74.6
51
38.0
50.8
25.4
55.7
46.9
1.0450
R15A245
2
145
0.44
76
51
38.1
6.000
13
0
19
35
36
M6 x 1.0 x 8
28.58 x 1.4 DP
50.8
22
50.8
13
6
38.1
8
12.71
3.15 x 1.59 x 16
1/8
82
0.22
29
8
-
22
47.63
17.5
9.5
38.1
6.35
M10
M5 x 8
4
6.4
5.5
5.8
12.7
3.0
6.3
1.1
48.76
6.35
-
7.2
74.6
51
38.0
50.8
25.4
55.7
46.9
1.5900
R15A345
3
201
0.66
108
76
50.8
9.000
17
6
29
48
53
M8 x 1.25 x 13
50.80 x 1.0 DP
76.2
48
76.2
16
13
50.8
14
22.23
4.75 x 2.36 x 38
1/4
115
0.33
38
10
-
32
76.20
42.9
20.6
50.8
11.11
M12
M8 x 11
6
6.4
6.7
6.3
22.2
3.0
6.3
1.1
74.09
12.70
3.18 x 1.58
8.7
106.3
76
50.8
76.2
38.1
72.3
61.2
3.2305
R15A445
4
201
0.66
108
76
50.8
9.000
17
6
29
48
53
M8 x 1.25 x 13
50.80 x 1.0 DP
76.2
48
76.2
16
13
50.8
14
22.23
4.75 x 2.36 x 38
1/4
115
0.33
38
10
-
32
76.20
42.9
20.6
50.8
11.11
M12
M8 x 11
6
6.4
6.7
6.3
22.2
3.0
6.3
1.1
74.09
12.70
3.18 x 1.58
8.7
106.3
76
50.8
76.2
38.1
72.3
61.2
4.6610
R15A545
5
232
0.66
127
102
63.5
10.000
19
5
29
57
58
M10 x 1.5 x 16
55.00 x 1.3 DP
76.2
48
88.9
19
13
50.8
10
28.58
6.35 x 3.18 x 38
1/4
131
0.33
48
19
-
32
82.55
42.9
20.6
76.2
14.28
M16
M10 x 14
6
11.0
12.3
12.7
28.6
3.8
12.7
3.4
69.34
17.46
4.76 x 2.38
10.3
125.4
102
63.5
88.9
38.1
87.3
75.6
4.9890
R15A645
6
232
0.66
127
102
63.5
10.000
19
5
29
57
58
M10 x 1.5 x 16
55.00 x 1.3 DP
76.2
48
88.9
19
13
50.8
10
28.58
6.35 x 3.18 x 38
1/4
131
0.33
48
19
-
32
82.55
42.9
20.6
76.2
14.28
M16
M10 x 14
6
11.0
12.3
12.7
28.6
3.8
12.7
3.4
69.34
17.46
4.76 x 2.38
10.3
125.4
102
63.5
88.9
38.1
87.3
75.6
7.4780
R15A745
7
309
1.33
203
127
76.2
12.000
27
11
48
89
92
M20 x 2.5 x 32
85.00 x 3.0 DP
127.0
89
127.0
38
32
63.5
19
44.45
9.53 x 2.36 x 78
3/8
184
0.66
73
24
19
45
113.79
84.1
38.1
101.6
22.22
M24
M12 x 17.5
11
11.0
20.4
22.2
44.5
6.2
22.2
6.1
114.80
28.57
6.35 x 3.18
0.0
0.0
0
0.0
0.0
63.5
112.0
95.8
16.1895
R15A845
8
309
1.33
203
127
76.2
12.000
27
11
48
89
92
M20 x 2.5 x 32
85.00 x 3.0 DP
127.0
89
127.0
38
32
63.5
19
44.45
9.53 x 2.36 x 78
3/8
184
0.66
73
24
19
45
113.79
84.1
38.1
101.6
22.22
M24
M12 x 17.5
11
11.0
20.4
22.2
44.5
6.2
22.2
6.1
114.80
28.57
6.35 x 3.18
0.0
0.0
0
0.0
0.0
63.5
112.0
95.8
20.2790
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表