10-440 - Profile 40x40 Mono-Slot
IPS
ips
Metric
Extrusion Profiles
40 Series
40x40 Closed Face Profiles
Powered by
CAD模型選擇
{weiss/ips/metric/extrusion_profiles/40series/40_40_closed_face_profiles/10_440.prj},{NB=10-440_50_1_(0,0,0,0)},{PN=10-440},{DESCRIPTION=Profile 40x40 Mono-Slot},{L=50.0},{DETAIL=1},{H=40.0},{W=40.0},{MAT=Aluminium 6105 T5},{FIN=Clear Anodized - AA M10, C22, A31(Clear)},{IX=8.47},{IY=8.71},{WX=4.08},{WY=4.35},{SECTION=5.81},{WEIGHT=1.56},{HH=40.0},{RR=3.000},{DIA=6.700},{W1=20.000},{W2=14.000},{W3=8.000},{W4=11.250},{H1=12.250},{H2=4.500},{H3=3.000},{R1=1.000},{R2=0.500},{R3=5.000},{R4=1.500},{W11=0.000},{W33=0.000},{H11=2.250},{H22=36.000},{R11=7.750},{R33=1.220},{R44=0.000},{T1=2.000},{SAX=0},{SAY=0},{EAX=0},{EAY=0},{X2D=100.0},{LG2D=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
IX
Ix
[cm4]
IY
Iy
[cm4]
WX
Wx
[cm3]
WY
Wy
[cm3]
SECTION
Section
[cm2]
WEIGHT
Weight
[kg/m]
10-440
10-440
Profile 40x40 Mono-Slot
40.0
40.0
Aluminium 6105 T5
Clear Anodized - AA M10, ...
8.47
8.71
4.08
4.35
5.81
1.56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表