Machined Drive Sprocket - 82.6-R150 Series
LILAI Chain
Sideflex Plastic Table Top Chain
82.6-R150 Series
Powered by
CAD모델 선택
{lilai/psbftc/82.6_r150_series/82.6_r150_sprocket.prj},{NB=1-82.6-R150-12-35},{PM=1},{SERIES=82.6-R150},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=suitable for 82.6-R150 sideflex small radius chain, strong and durable,Bore tolerance : d +0.08/+0.02},{TN=12},{PD=122.67},{OD=122},{BORE=35},{TOP=107.7},{A=90}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-82.6-R150-10-20
1-82.6-R150-10-20
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
10
102.75
102
20
1-82.6-R150-10-25
1-82.6-R150-10-25
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
10
102.75
102
25
1-82.6-R150-10-30
1-82.6-R150-10-30
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
10
102.75
102
30
1-82.6-R150-10-35
1-82.6-R150-10-35
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
10
102.75
102
35
1-82.6-R150-12-20
1-82.6-R150-12-20
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
12
122.67
122
20
1-82.6-R150-12-25
1-82.6-R150-12-25
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
12
122.67
122
25
1-82.6-R150-12-30
1-82.6-R150-12-30
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
12
122.67
122
30
1-82.6-R150-12-35
1-82.6-R150-12-35
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
12
122.67
122
35
1-82.6-R150-13-20
1-82.6-R150-13-20
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
13
132.67
132
20
1-82.6-R150-13-25
1-82.6-R150-13-25
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
13
132.67
132
25
1-82.6-R150-13-30
1-82.6-R150-13-30
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
13
132.67
132
30
1-82.6-R150-13-35
1-82.6-R150-13-35
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
13
132.67
132
35
1-82.6-R150-15-25
1-82.6-R150-15-25
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
15
152.71
152
25
1-82.6-R150-15-30
1-82.6-R150-15-30
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
15
152.71
152
30
1-82.6-R150-15-35
1-82.6-R150-15-35
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
15
152.71
152
35
1-82.6-R150-15-40
1-82.6-R150-15-40
Polyamide PA6, Machined, ...
suitable for 82.6-R150 si...
15
152.71
152
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성