您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1-2308346-8
TE Connectivity
Connectors
D-Shaped Connectors_new
D-Sub Accessories
D-Sub Backshells & Clamps
D-SUB BACKSHELL SIZE 5
Powered by
CAD模型選擇
{teconnectivity/connectors/d_shaped_connectors_new/d_sub_accessories/d_sub_backshells_and_clamps/d_sub_backshell_size_5/1-2308346-8.prj},{NB=1-2308346-8},{PN=1-2308346-8},{COMPATIBLEWITHCONNECTORSHELLSIZE=5},{SHA256=R97lkYd4w3e+bDXpufW+BpToBh7HRDIfRXhsmIQ2HXw=},{INAME=12d23083462d8},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1-2308346-8.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1-2308346-8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ACCESSORYTYPE
Accessory Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
GROMMETS
Grommets
ⁿ/ₐ
CLAMSHELLLENGTH
Clam Shell Length
ⁿ/ₐ
SLIDELATCH
Slide Latch
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
BACKSHELLMATERIAL
Backshell Material
ⁿ/ₐ
CABLECLAMPTYPE
Cable Clamp Type
ⁿ/ₐ
FERRULETYPE
Ferrule Type
ⁿ/ₐ
CABLEEXITANGLE
Cable Exit Angle
ⁿ/ₐ
BODYFLAMMABILITYRATING
Body Flammability Rating
ⁿ/ₐ
BACKSHELLKITCABLEOUTSIDEDIAMETERMAX
Backshell Kit Cable Outside Diameter
[Max]
CABLECLAMPPLATINGMATERIAL
Cable Clamp Plating Material
ⁿ/ₐ
CABLECLAMPMATERIAL
Cable Clamp Material
ⁿ/ₐ
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
ⁿ/ₐ
JACKSCREWFASTENER
Jackscrew Fastener
ⁿ/ₐ
SCREWMATERIAL
Screw Material
ⁿ/ₐ
SCREWPLATINGMATERIAL
Screw Plating Material
ⁿ/ₐ
JACKSCREWMATERIAL
Jackscrew Material
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
COMPATIBLEWITHCONNECTORSHELLSIZE
Compatible With Connector Shell Size
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
COVERFLAMMABILITYRATING
Cover Flammability Rating
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
JACKSCREWCOVERSFLAMMABILITYRATING
Jackscrew Covers Flammability Rating
ⁿ/ₐ
1-2308346-8
1-2308346-8
1-2308346-8
FULL METAL HOODS SIZE 5 -...
Backshell Kit
No
Wire & Cable
BackshellCable Clamp
Without
Standard
Without
PlugReceptacle
50, 78
Steel
Single or Dual Cable Entr...
Crimp
180, 45
EN45545-2
14 mm [ .551 in ]
Zinc
Steel
M3
With
Stainless Steel
Nickel
Stainless Steel
-40 - 90 C [ -40 - 194 F ...
5
Yes
UL 94V-0
UL 94V-0
UL 94V-0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表