07000094000 - Double tube linear unit, single slide
SToxxparts
07 Drive technology
07000094000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000094000/07000094000.prj},{NB=07000094038},{PREVIEW=07000094000.png},{ARTNR=07000094038},{V=Linksgewinde / Wellenzapfen beidseitig},{D1=40},{L1=150},{D=TR20x4},{B=60},{D2=12},{D3=M8},{D4=M8},{D5=8.5},{D6=13.5},{D7=13.5},{H1=60},{H2=63},{H3=3},{H4=31.5},{H5=1.05},{L2=3xb+l1},{L3=180},{L4=17},{M1=2xb+l1},{M2=160},{M3=132},{M4=39},{M5=38},{M6=39},{M7=62},{M8=12.5},{M9=12},{S=13},{PS=A4x4x12},{MAT=Aluminium/Stahl/Rotgussmutter},{INFO=https://api.meleven.de/out/SToxxparts/a0.a1.71.07000094000.pdf},{DEFAULTSORTATTR=1064872}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
D1
[mm]
L1
Stroke/Standard length
[mm]
D
Threaded spindle
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L2
Total length
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
M7
[mm]
M8
[mm]
M9
[mm]
S
[mm]
PS
flat key DIN 6885
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
07000094001
07000094001
Linksgewinde / Wellenzapf...
18
100
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094002
07000094002
Linksgewinde / Wellenzapf...
18
100
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094003
07000094003
Rechtsgewinde / Wellenzap...
18
100
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094004
07000094004
Rechtsgewinde / Wellenzap...
18
100
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094005
07000094005
Linksgewinde / Wellenzapf...
18
150
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094006
07000094006
Linksgewinde / Wellenzapf...
18
150
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094007
07000094007
Rechtsgewinde / Wellenzap...
18
150
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094008
07000094008
Rechtsgewinde / Wellenzap...
18
150
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094009
07000094009
Linksgewinde / Wellenzapf...
18
200
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094010
07000094010
Linksgewinde / Wellenzapf...
18
200
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094011
07000094011
Rechtsgewinde / Wellenzap...
18
200
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094012
07000094012
Rechtsgewinde / Wellenzap...
18
200
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094013
07000094013
Linksgewinde / Wellenzapf...
18
250
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094014
07000094014
Linksgewinde / Wellenzapf...
18
250
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094015
07000094015
Rechtsgewinde / Wellenzap...
18
250
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094016
07000094016
Rechtsgewinde / Wellenzap...
18
250
TR10x3
28
6
-
M5
5.3
-
-
28
29
1
14.5
0.75
3xb+l1
81
16
2xb+l1
68
-
20
-
20
18
-
4.5
8
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094017
07000094017
Linksgewinde / Wellenzapf...
30
100
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094018
07000094018
Linksgewinde / Wellenzapf...
30
100
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094019
07000094019
Rechtsgewinde / Wellenzap...
30
100
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094020
07000094020
Rechtsgewinde / Wellenzap...
30
100
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094021
07000094021
Linksgewinde / Wellenzapf...
30
150
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094022
07000094022
Linksgewinde / Wellenzapf...
30
150
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094023
07000094023
Rechtsgewinde / Wellenzap...
30
150
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094024
07000094024
Rechtsgewinde / Wellenzap...
30
150
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
07000094025
07000094025
Linksgewinde / Wellenzapf...
30
200
TR14x4
50
8
M6
M6
6.5
9
10.5
52
54
2
27
0.85
3xb+l1
130
16
2xb+l1
114
92
30
35
30
42
9.5
12
10
A2x2x12
Aluminium/Stahl/Rotgussmu...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表