您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
0226-01XX - PCB Connector,Push-in Design,Pitch:5.00mm,300V,10A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Connector - Plug
Push-in design
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20plug/push-in20design/0226-01xx.prj},{NB=0226-0108},{NAME=0226-0108},{PREVIEW=../../../_pool_/86/e6/0226-01xx.png},{PTTE=PCB Connector - Plug},{PH=5.00},{CR=BLACK (default)},{CNMD=Push-in Design},{TEOFLG=With screw flange},{LH=50},{WH=9.1},{HH=21.5},{CTDM=8},{NROFPS=08P},{LL=1},{CNPS=8},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=HIGH PERFORMANCE COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=17.5},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=320},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=1.5},{CCSSD_MIN=0.2},{CCSSD_MAX=1.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=1.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=1.5},{CSCSFFIDW_MIN=0.5},{CSCSFFIDW_MAX=0.75},{RV_UL_CUL_B=300},{RC_UL_CUL_B=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SRSE
Screwdriver size
ⁿ/ₐ
TFT_MAX
Tightening flange torque max
[N.m]
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
0226-0102
0226-0102
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
20
9.1
21.5
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0103
0226-0103
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
25
9.1
21.5
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0104
0226-0104
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
30
9.1
21.5
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0105
0226-0105
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
35
9.1
21.5
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0106
0226-0106
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
40
9.1
21.5
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0107
0226-0107
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
45
9.1
21.5
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0108
0226-0108
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
50
9.1
21.5
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0109
0226-0109
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
55
9.1
21.5
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0110
0226-0110
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
60
9.1
21.5
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0111
0226-0111
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
65
9.1
21.5
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0112
0226-0112
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
70
9.1
21.5
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0113
0226-0113
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
75
9.1
21.5
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0114
0226-0114
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
80
9.1
21.5
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0115
0226-0115
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
85
9.1
21.5
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
0226-0116
0226-0116
PCB Connector - Plug
5.00
BLACK (default)
Push-in Design
With screw flange
90
9.1
21.5
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
17.5
630
320
320
4
4
4
0.2
1.5
0.2
1.5
0.25
1.5
0.25
1.5
0.5
0.75
300
10
300
10
24
16
24
16
0.6*3.5
0.3
8~9
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表