您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
00060006 - Aluminum(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/06006.prj},{NB=00-06-0006-0040-0080},{S=M 4},{L=8},{P=0.7},{TOH=2},{DK=6},{TDK=-0.5},{K=1},{TK=-0.3},{L1=6,8,10,12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-06-0006-0040-0060
M 4
6
00-06-0006-0040-0060
0.7
2
6
-0.5
1
-0.3
00-06-0006-0040-0080
M 4
8
00-06-0006-0040-0080
0.7
2
6
-0.5
1
-0.3
00-06-0006-0040-0100
M 4
10
00-06-0006-0040-0100
0.7
2
6
-0.5
1
-0.3
00-06-0006-0040-0120
M 4
12
00-06-0006-0040-0120
0.7
2
6
-0.5
1
-0.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00020006 - Stainless(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020061 - TRF/StainlessFlat countersunk Hexagon socket
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N00002W4 - Weld U Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
00000001 - Steel(+)Flat countersunk machine screw(Full thread)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0001270 - E-Lock Smart Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
0002T103 - StainlessTRXTruss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00120003 - Stainless SUS316L(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020001 - Stainless(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000040 - Steel(+)UNF(PAN)machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000T13 - SteelTRXTruss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0020243 - Flange Stableford Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
00010006 - Brass(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020031 - TRF/StainlessFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0109000 - High Torque Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表