非互换性线性滑轨产品型号 - 非互换性线性滑轨产品型号
专业铝型材制造者-朗乐
直线运动系统
RO 系列-滚珠线性滑轨
非互换性线性滑轨产品
Powered by
CAD模型選擇
{langle/linear_motion_system/ro_series_ball_linear_slides/non_interchangeable_linear_slide_product_model/non_ilspm_asmtab.prj},{NB=ROM25BP02N40EC},{SERIES=RO},{ST=M},{SIZE=25},{LT=B},{PRELOAD=P0},{NOSAOASS=2},{LRFM=N},{SL=40},{SP=E},{PRECISION=C},{SASN=},{DE=},{PPATH=assemblies/non_ilspm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NOSAOASS
单支滑轨组装的滑块数
ⁿ/ₐ
H
[mm]
H1
[mm]
N
[mm]
W
[mm]
B
[mm]
B1
[mm]
C
[mm]
L1
[mm]
L
[mm]
K1
[mm]
K2
[mm]
G
[mm]
ML
Mxl
[mm]
M
[mm]
T
[mm]
T1
[mm]
T2
[mm]
H2
[mm]
H3
[mm]
WR
Wr
[mm]
HR
Hr
[mm]
D
[mm]
HH
h
[mm]
DD
d
[mm]
S
[mm]
S1
[mm]
P
[mm]
E
[mm]
BDLR
基本动额定负荷
[kN]
BSLR
基本静额定负荷
[kN]
ASMMR
容许静力矩 MR
[kN-m]
ASMMP
容许静力矩 MP
[kN-m]
ASMMY
容许静力矩 MY
[kN-m]
SW
滑块
[kg]
SR
滑轨
[kg/m]
ROM25BP02N40EC
2
36
5.5
23.5
70
57
6.5
45.0
58.0
84.0
10.70
6.00
12.0
0
M8
8.0
14.0
10.0
6.0
5.0
23.00
21.9
11.0
9.2
7.0
0
0
60
20.0
26.48
36.49
0.42
0.33
0.33
0.59
3.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表