目錄: Hugro
Created: 23.12.2021.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
软管接头 (PG) - 黄铜软管接头,带用于螺旋软管的内垫圈,211.00,PG 连接螺纹
Hugro
软管保护系统
金属
Powered by
CAD模型選擇
{hugro/schutzschlauchsysteme/metall/schlauchverschraubungen_211_00_pg_1.prj},{NB=HUGRO 211.1617},{ARTNR=211.1617},{AD=21},{G=Pg 16},{ART=5010.128.016},{CD=17 x 21},{I=15.5},{B=31.0},{C=7.0},{D=30.0},{SW1=27},{SW2=29},{VPE=50},{GEW=4.0},{D8=20.90},{D9A=22.5},{D7=29.0},{D3=25.0},{O=2.000},{L=10.0},{R=10.0},{Z3=9.36},{Z4=9.50},{Z7=12.50},{Z8=14.50},{Z9=19.50},{I1=17.0},{ZTN=74122000},{GPS=0.041},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
货号
ⁿ/ₐ
AD
标称尺寸
[mm]
G
螺纹
ⁿ/ₐ
CD
电缆尺寸mm
[mm]
I
最小内部
[mm]
B
最大外径-ø mm
[mm]
C
螺纹长度mm
[mm]
D
总长mm
[mm]
SW1
扳手尺寸 mm 外壳
[mm]
SW2
扳手尺寸mm锁紧螺帽
[mm]
VPE
包/单位
ⁿ/ₐ
GEW
重量kg 大约100个单位
[kg/100 Units]
ZTN
海关关税号
ⁿ/ₐ
GPS
每件重量
[kg]
HUGRO 211.0707
211.0707
10
Pg 7
7 x 10
6.0
19.0
7.0
28.0
15
17
50
1.5
74122000
0.014
HUGRO 211.0708
211.0708
10
Pg 7
8 x 10
6.5
19.0
7.0
28.0
15
17
50
1.5
74122000
0.014
HUGRO 211.0910
211.0910
14
Pg 9
10 x 14
8.5
23.0
7.0
30.0
19
21
50
2.3
74122000
0.022
HUGRO 211.0911
211.0911
14
Pg 9
11 x 14
10.0
23.0
7.0
30.0
19
21
50
2.3
74122000
0.022
HUGRO 211.0912
211.0912
14
Pg 9
12 x 14
10.0
23.0
7.0
30.0
19
21
50
2.3
74122000
0.022
HUGRO 211.1113
211.1113
17
Pg 11
13 x 17
11.5
27.0
7.0
30.0
23
25
50
3.0
74122000
0.032
HUGRO 211.1114
211.1114
17
Pg 11
14 x 17
12.5
27.0
7.0
30.0
23
25
50
3.0
74122000
0.031
HUGRO 211.1315
211.1315
19
Pg 13.5
15 x 19
13.5
29.0
7.0
30.0
25
27
50
3.5
74122000
0.036
HUGRO 211.1316
211.1316
19
Pg 13.5
16 x 19
14.5
29.0
7.0
30.0
25
27
50
3.5
74122000
0.036
HUGRO 211.1617
211.1617
21
Pg 16
17 x 21
15.5
31.0
7.0
30.0
27
29
50
4.0
74122000
0.041
HUGRO 211.1618
211.1618
21
Pg 16
18 x 21
16.0
31.0
7.0
30.0
27
29
50
4.0
74122000
0.042
HUGRO 211.212A
211.212A
27
Pg 21
23 x 27
20.5
39.0
10.0
40.0
34
36
25
7.6
74122000
0.074
HUGRO 211.2122
211.2122
27
Pg 21
22 x 27
20.5
39.0
10.0
40.0
34
36
25
7.6
74122000
0.078
HUGRO 211.2123
211.2123
27
Pg 21
23 x 27
21.5
39.0
10.0
40.0
34
36
25
7.6
74122000
0.078
HUGRO 211.2124
211.2124
27
Pg 21
24 x 27
21.5
39.0
10.0
40.0
34
36
25
7.6
74122000
0.078
HUGRO 211.2929
211.2929
36
Pg 29
29 x 36
27.5
48.0
10.0
40.0
43
45
25
10.1
74122000
0.114
HUGRO 211.2931
211.2931
36
Pg 29
31 x 36
29.0
48.0
10.0
40.0
43
45
25
10.1
74122000
0.114
HUGRO 211.3638
211.3638
45
Pg 36
38 x 45
36.5
57.0
10.0
40.0
52
54
20
13.0
74122000
0.135
HUGRO 211.3640
211.3640
45
Pg 36
40 x 45
38.0
57.0
10.0
40.0
52
54
20
13.0
74122000
0.135
HUGRO 211.4849
211.4849
56
Pg 48
49 x 56
47.5
70.0
10.0
45.0
63
66
10
20.0
74122000
0.201
HUGRO 211.4851
211.4851
56
Pg 48
51 x 56
49.0
70.0
10.0
45.0
63
66
10
20.0
74122000
0.201
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表